IESNA:LM-63-2002
[TEST]P1367032
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-17)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB3B-835-U-T3R-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 3SQUARE 109W 80CRI 3500K FIXTURE w/ TYPE III ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (78) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.91A 109.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11720.9
TILT=NONE
78 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 109.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
1940.5 1865.7 1773.9 1665.2 1525.9 1447.7 1417.1 1420.5 1440.9 1478.3 1505.5 1675.4 2208.9 3010.9 3850.3 4468.8 4982.0 5430.6 
5801.0 6164.6 6215.6 5926.7 4516.4 3928.5 3374.6 1984.6 1005.9 652.5 560.7 503.0 350.0 146.1 115.5 85.0 37.4 20.4 0.0 0.0 
1940.5 1872.5 1780.7 1661.8 1525.9 1451.1 1420.5 1417.1 1440.9 1471.5 1502.1 1658.4 2181.7 2977.0 3806.2 4438.3 4961.6 5423.8 
5804.4 6137.4 6225.8 5987.9 4659.1 3969.3 3395.0 2144.4 1094.3 686.5 584.5 523.3 353.4 173.3 135.9 98.6 47.6 30.6 0.0 0.0 
1940.5 1862.3 1780.7 1672.0 1546.3 1461.3 1434.1 1427.3 1440.9 1474.9 1502.1 1604.0 2015.2 2718.7 3551.3 4258.1 4907.2 5447.6 
5899.6 6310.8 6524.8 6439.9 6140.8 4781.5 4020.3 2844.4 1519.1 856.4 727.2 662.7 492.8 278.7 241.3 203.9 156.3 68.0 3.4 0.0 
1940.5 1869.1 1794.3 1699.2 1583.6 1491.9 1464.7 1451.1 1457.9 1481.7 1515.7 1559.8 1777.3 2263.3 3034.7 3830.0 4550.4 5287.8 
5977.7 6480.7 6806.9 6956.4 6793.3 6453.5 5913.1 4764.5 3530.9 2623.5 2174.9 1896.3 1121.5 492.8 271.9 183.5 115.5 40.8 
3.4 0.0 
1940.5 1879.3 1811.3 1733.2 1638.0 1570.0 1525.9 1512.3 1515.7 1536.1 1566.6 1600.6 1675.4 1923.5 2450.2 3126.5 3887.7 4740.7 5617.5 
6351.5 6919.1 7252.1 7306.5 7123.0 6806.9 6412.7 5729.6 4451.8 3748.4 3255.6 2062.8 859.8 312.6 115.5 64.6 27.2 6.8 0.0 
1940.5 1886.1 1831.7 1784.1 1723.0 1668.6 1641.4 1624.4 1624.4 1644.8 1665.2 1709.4 1760.3 1862.3 2090.0 2521.6 3146.9 3870.7 4662.5 
5464.6 6222.4 6891.9 7343.9 7585.1 7486.6 7357.4 7286.1 7017.6 6256.4 5277.7 3354.2 1858.9 768.0 224.3 71.4 27.2 10.2 
0.0 
1940.5 1903.1 1858.9 1831.7 1804.5 1777.3 1770.5 1777.3 1797.7 1828.3 1858.9 1903.1 1960.9 2039.0 2158.0 2355.1 2688.1 3191.1 3772.2 
4373.7 5026.2 5705.8 6334.5 6864.7 7309.9 7649.7 7959.0 7829.8 7591.9 7456.0 6049.1 2929.4 1039.9 258.3 95.2 37.4 
13.6 0.0 
1940.5 1909.9 1886.1 1879.3 1875.9 1892.9 1913.3 1947.3 1994.8 2045.8 2124.0 2191.9 2263.3 2348.3 2457.0 2613.3 2854.6 3208.1 3629.4 
4105.2 4638.8 5209.7 5753.4 6297.2 6932.7 7588.5 7959.0 7965.8 8111.9 8156.1 7799.2 6650.6 3891.1 887.0 186.9 
57.8 20.4 0.0 
1940.5 1933.7 1930.3 1943.9 1960.9 2005.0 2052.6 2103.6 2168.2 2232.7 2304.1 2378.9 2460.4 2552.2 2677.9 2854.6 3095.9 3425.5 3823.2 
4312.5 4832.5 5383.0 5998.1 6664.2 7388.0 8074.5 8203.6 8451.7 8604.6 8580.9 8196.8 7112.8 3391.6 635.5 183.5 
51.0 23.8 0.0 
1940.5 1940.5 1933.7 1954.1 1984.6 2028.8 2083.2 2141.0 2202.1 2273.5 2341.5 2419.6 2494.4 2589.5 2718.7 2898.8 3143.5 3476.5 3891.1 
4390.7 4907.2 5512.1 6154.4 6837.5 7588.5 8254.6 8377.0 8642.0 8720.2 8686.2 8196.8 6990.4 3201.3 557.3 163.1 
51.0 23.8 0.0 
1940.5 1947.3 1964.3 2008.4 2056.0 2127.4 2202.1 2280.3 2375.5 2463.8 2555.6 2640.5 2749.3 2878.4 3061.9 3313.4 3619.3 4006.7 4428.1 
4897.0 5396.6 5909.7 6392.3 6881.7 7299.7 7350.6 6976.8 6823.9 6582.6 6337.9 5583.5 4302.3 1406.9 214.1 88.4 37.4 
23.8 0.0 
1940.5 1947.3 1964.3 2008.4 2066.2 2147.8 2225.9 2321.1 2409.4 2504.6 2596.3 2674.5 2766.3 2861.4 2983.8 3143.5 3367.8 3687.2 4030.5 
4360.1 4652.4 4958.2 5216.5 5434.0 5512.1 5213.1 4649.0 4220.8 3925.1 3670.2 3061.9 2232.7 723.9 152.9 68.0 34.0 23.8 
0.0 
1940.5 1950.7 1971.0 2015.2 2073.0 2141.0 2208.9 2280.3 2334.7 2378.9 2409.4 2419.6 2416.2 2429.8 2450.2 2474.0 2548.8 2718.7 2977.0 
3238.6 3422.1 3500.3 3476.5 3303.2 2868.2 2212.3 1522.5 934.5 649.1 509.8 251.5 149.5 88.4 54.4 40.8 27.2 20.4 0.0 
1940.5 1950.7 1954.1 1964.3 1967.6 1957.5 1937.1 1899.7 1838.5 1746.8 1624.4 1471.5 1284.6 1097.7 921.0 751.0 591.3 482.6 448.6 
458.8 475.8 482.6 455.4 370.4 271.9 186.9 135.9 108.7 98.6 91.8 78.2 64.6 51.0 37.4 27.2 20.4 17.0 0.0 
1940.5 1940.5 1909.9 1852.1 1773.9 1675.4 1553.0 1393.3 1192.8 961.7 730.6 533.5 401.0 336.4 316.0 312.6 312.6 309.3 299.1 282.1 258.3 224.3 
190.3 159.7 135.9 115.5 95.2 78.2 71.4 64.6 54.4 44.2 37.4 27.2 23.8 17.0 10.2 0.0 
1940.5 1930.3 1855.5 1712.8 1563.2 1372.9 1131.7 856.4 615.1 441.8 363.6 333.0 312.6 292.3 271.9 254.9 241.3 234.5 227.7 220.9 207.3 186.9 
163.1 139.3 112.1 95.2 81.6 68.0 61.2 54.4 44.2 34.0 30.6 23.8 17.0 13.6 10.2 0.0 
1940.5 1916.7 1780.7 1587.0 1349.1 1070.5 764.6 513.2 394.2 360.2 339.8 319.4 292.3 261.7 224.3 193.7 173.3 159.7 159.7 163.1 159.7 152.9 
142.7 118.9 98.6 85.0 71.4 61.2 54.4 51.0 40.8 30.6 27.2 20.4 17.0 13.6 10.2 0.0 
1940.5 1892.9 1712.8 1451.1 1162.2 819.0 516.6 390.8 363.6 346.6 322.8 295.7 265.1 224.3 190.3 156.3 132.5 118.9 112.1 108.7 108.7 108.7 102.0 
95.2 88.4 78.2 71.4 61.2 54.4 51.0 44.2 37.4 30.6 20.4 13.6 10.2 6.8 0.0 
1940.5 1879.3 1658.4 1355.9 999.1 642.3 418.0 370.4 353.4 336.4 309.3 278.7 241.3 203.9 166.5 142.7 125.7 112.1 105.3 102.0 95.2 91.8 88.4 
85.0 81.6 74.8 68.0 61.2 57.8 54.4 44.2 37.4 27.2 17.0 13.6 10.2 6.8 0.0 
1940.5 1872.5 1610.8 1277.8 893.8 553.9 387.4 363.6 350.0 326.2 299.1 265.1 231.1 197.1 163.1 139.3 125.7 112.1 108.7 102.0 98.6 91.8 88.4 
85.0 78.2 71.4 57.8 54.4 51.0 47.6 40.8 30.6 23.8 17.0 10.2 10.2 6.8 0.0 
1940.5 1865.7 1600.6 1260.8 870.0 499.6 384.0 367.0 346.6 322.8 292.3 261.7 234.5 197.1 169.9 142.7 125.7 115.5 108.7 102.0 98.6 95.2 88.4 
85.0 78.2 64.6 51.0 44.2 40.8 37.4 30.6 23.8 17.0 13.6 10.2 10.2 6.8 0.0 
1940.5 1862.3 1590.4 1264.2 839.4 509.8 384.0 363.6 346.6 322.8 292.3 261.7 234.5 200.5 169.9 142.7 125.7 115.5 108.7 102.0 98.6 95.2 88.4 
85.0 74.8 61.2 47.6 44.2 40.8 37.4 30.6 23.8 17.0 13.6 10.2 10.2 6.8 0.0 
